IESNA:LM-63-2002
[TEST]P1055355
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H485D940-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1115
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 17.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
737.4 729.4 726.3 720.8 713.4 704.1 691.8 678.8 664.1 647.4
627.7 608.6 587 565.4 542.6 519.2 495.1 470.4 445.2 418
392.8 365.6 338.5 312 284.9 257.1 229.4 200.4 172 144.3
115.3 90 66 43.8 22.8 7.4 0
737.4 741.7 736.8 728.2 714 694.3 670.8 646.8 617.8 590.1
560.5 530.3 497.6 464.3 430.4 397.1 363.8 331.1 299.7 268.2
238 208.4 180 152.9 131.3 114.1 98 82.6 69.1 56.1
45 35.1 25.9 17.9 11.1 4.9 0
737.4 733.1 723.9 702.3 671.4 640 603.6 564.8 522.2 479.7
435.3 392.8 351.4 313.2 278.1 244.8 210.9 187.4 170.2 153.5
136.9 123.3 110.4 98 87.6 77.7 67.8 59.2 51.2 43.2
35.1 28.4 22.2 16 9.9 4.9 0
737.4 733.1 714.6 682.5 645.6 601.2 554.3 503.1 451.9 402.6
355.1 313.2 273.1 234.9 207.2 188.7 170.8 156 140.6 127.6
115.9 105.4 95.6 86.3 77.7 69.7 61.7 54.3 46.9 40.1
33.3 27.1 21 15.4 9.9 4.9 0
737.4 735 717.1 681.9 639.4 591.9 539.5 482.8 428.5 378
329.9 287.3 246 214.6 195.5 178.2 162.8 148.6 134.4 122.1
111.6 101.7 92.5 83.9 75.2 67.2 59.8 53 45.6 38.8
32.7 26.5 20.3 14.8 9.2 4.3 0
